HUBBELL CANADA
Image of UB12 Signal - Quick™ M12 Universal Aiming Bracket
Image of UB12 Signal - Quick™ M12 Universal Aiming Bracket
Image of UB12 Signal - Quick™ M12 Universal Aiming Bracket
Discontinued

Signal - Quick™ M12 Universal Aiming Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB12

Signal-QuickTM Universal Aiming Bracket, 12mm, Standard Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Standard Product

General

Application

Sensor Mounting

Catalog Number

UB12

Color

Black, Blue

Construction

Molded

Item Type

Universal Aiming Bracket

Material

Nylon, Glass Fiber Filled

Specifications

  • Component Style - Standard
  • Material - Glass-filled Nylon

UPC

783585710969

Dimensions

Display Size

12MM

Weight

0.2 lb

Logistics

Carton Quantity

10