HUBBELL CANADA
Image of UB18E Signal - Quick™ M18 Universal Aiming Bracket Extended Base
Image of UB18E Signal - Quick™ M18 Universal Aiming Bracket Extended Base
Image of UB18E Signal - Quick™ M18 Universal Aiming Bracket Extended Base
Discontinued

Signal - Quick™ M18 Universal Aiming Bracket Extended Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB18E

Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Elongated Base

General

Application

Sensor Mounting

Catalog Number

UB18E

Color

Black, Blue

Construction

Molded

Item Type

Universal Aiming Bracket

Material

Nylon, Glass Fiber Filled

Specifications

  • Component Style - Extended
  • Material - Glass-filled Nylon

UPC

783585710990

Dimensions

Display Size

18MM

Weight

0.25 lb

Logistics

Carton Quantity

10