HUBBELL CANADA
Image of WMCTTB30T Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon
Image of WMCTTB30T Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon
Discontinued

Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMCTTB30T

Signal-QuickTM Well Mounts, 30mm, CTTB, Teflon

  • 30mm
  • CTTB
  • Teflon

Standard Product

General

Application

Sensor Mounting

Catalog Number

WMCTTB30T

Color

White

Construction

Molded

Item Type

Well Mount

Material

CTTB Teflon

UPC

783585710204

Dimensions

Display Size

30MM

Weight

0.15 lb

Logistics

Carton Quantity

10