HUBBELL CANADA
Image of WMPTSB18D Signal-QuickTM Well Mounts,18mm,PTSB,Delrin
Image of WMPTSB18D Signal-QuickTM Well Mounts,18mm,PTSB,Delrin
Discontinued

Signal-QuickTM Well Mounts,18mm,PTSB,Delrin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WMPTSB18D

Signal-QuickTM Well Mounts, 18mm, PTSB, Delrin

  • 18mm
  • PTSB
  • Delrin

Standard Product

General

Application

Sensor Mounting

Catalog Number

WMPTSB18D

Color

White

Construction

Molded

Item Type

Well Mount

Material

PTSB Delrin

UPC

783585710174

Dimensions

Display Size

18MM

Weight

0.1 lb

Logistics

Carton Quantity

10