HUBBELL CANADA
Single Gang Box, 2 ½" Deep, Nmd90 And Ac90 (50-Pack), 1104LHU
Image of 1104LHU Single Gang Box, 2 ½" Deep, Nmd90 And Ac90 (50-Pack), 1104LHU

Single Gang Box, 2 ½" Deep, Nmd90 And Ac90 (50-Pack), 1104LHU

Brand: TradeSelect

Catalog ID: 1104LHU

Single Gang Device Box, Gangable, 2-1/2 in. Deep, 12.5 Cu. In., with Raised Ground Screw, Cable Pryouts Ends, NMD90 and AC90 (50-Pack)

Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications

General

Application

Device boxes are used to house wiring devices such as switches or receptacles.

Bracket Type

No Bracket

Catalog Number

1104LHU

Color

Gray

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463003107

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.46 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2800