Brand: TradeSelect
Catalog ID: 2104LU
Plaster ears allow box to be used in rework applications
Application
Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited.
Bracket Type
No Bracket
Catalog Number
2104LU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
No
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463020852
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.47 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
2800