Brand: TradeSelect
Catalog ID: 1100LUBAR
Application
Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1100LUBAR
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463020685
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
1.5 in
Raised Ground
Yes
Weight
0.356 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Carton Quantity
50
Pallet Quantity
3750