



Brand: TradeSelect
Catalog ID: 1104LU
Application
Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited.
Bracket Type
No Bracket
Catalog Number
1104LU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463042458
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2 in
Raised Ground
Yes
Weight
0.48 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Type
No Bracket
Gangable
Yes
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
2800