
Brand: TradeSelect
Catalog ID: 1104LUDBAR
Application
Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited.
Bracket Setback
0.4375
Bracket Type
D, Swing Arms
Catalog Number
1104LUDBAR
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463040379
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2 in
Raised Ground
Yes
Weight
0.54 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Bracket Setback
0.4375
Bracket Type
D, Swing Arms
Gangable
Yes
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
1800