



Brand: TradeSelect
Catalog ID: 1104LE
Application
Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1104LE
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463001042
Wiring System
Conduit
Actual Depth
2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Raised Ground
Yes
Weight
0.43 lb
Certified Listed
CSA
Bracket Type
No Bracket
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
2800