
Brand: Hubbell Premise Wiring
Catalog ID: IFP26OW
Accommodates Box Eliminator
Application
Catalog Number
IFP26OW
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Series
Accessory
Size
Standard
Style
6-Port
Type
UPC
662620837192
Display Size
6-Port
Size
Standard
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
10
Pallet Quantity
2880