

Brand: Hubbell Premise Wiring
Catalog ID: AFP14E
Angled
Application
Areas with Capacity Bend Radius restrictions
Catalog Number
AFP14E
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
Item Type
Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Size
Standard
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
UPC
662620805573
Display Size
4-Port
Size
Standard
Weight
0.05 lb
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
20