

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLRF300MO
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Catalog Number
HBLRF300MO
Type
Plugs
UPC
783585566566
Weight
0.8 lb
Current / Amperage Rating
300 A
Voltage Rating
600 V
Conductor Size
#6-2/0 AWG
Carton Quantity
10