HUBBELL CANADA
Single-Pole Industrial Toggle Switch, Gray, 15A, 120/277V AC
Image of 4801GRY Single-Pole Industrial Toggle Switch, Gray, 15A, 120/277V AC
Image of 4801GRY Single-Pole Industrial Toggle Switch, Gray, 15A, 120/277V AC

Single-Pole Industrial Toggle Switch, Gray, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4801GRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4801GRY

Color

Product Family

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786623507

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10