HUBBELL CANADA
Single Pole Products, Female Plug, 150 Amp Series, Green
Image of HBL15FGN Single Pole Products, Female Plug, 150 Amp Series, Green

Single Pole Products, Female Plug, 150 Amp Series, Green

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL15FGN

Single Pole Products, Female Plug, 150 Amp Series, Green

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Standard Product

General

Application

Catalog Number

HBL15FGN

Color

Environmental Conditions

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Female Plug

Material

Brass and Non-Metallic

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Series

15 Series

Specifications

  • Base Compound - Thermoplastic Elastomer (TPE)
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Female

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

UPC

783585458410

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

150 A

Connectivity

Set Screw

Current / Amperage Rating

150 A

Current Rating

150 A

Voltage Rating Description

600V AC/DC

Conductor Related

Conductor Range

#8 AWG to #2 AWG SC/PPC Wire

Number of Conductors

1 Conductor

Number Of Poles

1-Pole

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

25

Pallet Quantity

4500