HUBBELL CANADA
Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray
Image of HBL400MGY Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray

Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL400MGY

Single Pole Products, Male Plug, 300/400A 600V AC/DC, Gray

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL400MGY

Color

EU RoHS Indicator

Series

16 Series

Style

Male

Type

Plugs

UPC

783585539027

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10