HUBBELL CANADA
Image of CSB120ALLV Single Pole Switch, Almond 5A 24V DC For Back & Side Wiring
Image of CSB120ALLV Single Pole Switch, Almond 5A 24V DC For Back & Side Wiring
Discontinued

Single Pole Switch, Almond 5A 24V DC For Back & Side Wiring

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB120ALLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Toggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Almond

Maintained Contact

General

Catalog Number

CSB120ALLV

Color

Almond

Product Family

General Purpose

Style

Single Pole

Type

Toggle

UPC

783585554761

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10