HUBBELL CANADA
Image of AS1W Slide Dimmer Plate Kit, 1000W, White, AS1W
Image of AS1W Slide Dimmer Plate Kit, 1000W, White, AS1W
Discontinued

Slide Dimmer Plate Kit, 1000W, White, AS1W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AS1W

Dimmer Replacement Part, Slide Dimmer Plate Kit, White

  • Dimmer Replacement Part
  • Slide Dimmer Plate Kit
  • White

General

Catalog Number

AS1W

Color

EU RoHS Indicator

Item Type

Dimmer Replacement Part

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Accessories

Specifications

  • Accessory Type - Replacement Trim Kit
  • Product Type - Dimmer Accessories

Style

For AS63 and AS103

Type

Small Plate Kit - Slide

UPC

783585224091

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12