HUBBELL CANADA
Image of AS2W Slide Dimmer Plate Kit, 2000W, White, AS2W
Image of AS2W Slide Dimmer Plate Kit, 2000W, White, AS2W
Discontinued

Slide Dimmer Plate Kit, 2000W, White, AS2W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AS2W

Dimmer Replacement Part, Slide Dimmer Plate Kit, White

  • Dimmer Replacement Part
  • Slide Dimmer Plate Kit
  • White

General

Catalog Number

AS2W

Color

Item Type

Dimmer Replacement Part

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Product Family

Accessories

Specifications

  • Accessory Type - Replacement Trim Kit
  • Product Type - Dimmer Accessories

Style

For AS63 and AS103

Type

Large Plate Kit - Slide

UPC

783585224145

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

12