HUBBELL CANADA
Image of 43215 SLT 16.5
Image of 43215 SLT 16.5

SLT 16.5

Brand: Ripley Tools

Catalog ID: 43215

Adjustable Broadband Cable Stripping & Chamfering Tool. Rugged, all-metal precision two-step preparation tool.

  • Rugged, all-metal precision two-step preparation tool exposes the center conductor from 10 to 20 mm & the braid from 10 to 25 mm on Slimline, F, FB & 2.2/9.3 FPE cables
  • Adjustable strip stop covers a wide range of compatible conductors & center conductor strip stop is integrated into the tool

General

Accessibility

End

Catalog Number

43215

Material

Anodized Aluminum

Dimensions

Length

8.625 in

Length Metric

219 mm

Operational

Accessibility

End

Configuration

Adjustable Strip Stop Bar

Yes