HUBBELL CANADA
Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray
Image of SFRCYFFGY Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray
Image of SFRCYFFGY Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray
Discontinued

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray

Brand: Hubbell Premise Wiring

Catalog ID: SFRCYFFGY

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/FCoupler, Yellow/Gray

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

General

Catalog Number

SFRCYFFGY

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Product Family

Accessory

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Yellow
  • Product Type - AV Connectors
  • Unit Package - Single

Style

RCA Gold Pass-through F/F Coupler Yellow Insulator

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620849324

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25