HUBBELL CANADA
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White
Image of SF35SJW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White
Discontinued

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White

Brand: Hubbell Premise Wiring

Catalog ID: SF35SJW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Solder Type, White

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Gold
  • Solder Type

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35SJW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620849409

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25