HUBBELL CANADA
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Office White
Image of SF35STOW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Office White
Image of SF35STOW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Office White

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Screw Terminal, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SF35STOW

Snap-Fit, Keystone, 3.5 mm Stereo Jack, Screw Terminal

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Screw Terminal
  • Office White

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35STOW

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287867

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25