HUBBELL CANADA
Image of SFSV110BK Snap-Fit, S-Video Connector, 110 Block, Black
Image of SFSV110BK Snap-Fit, S-Video Connector, 110 Block, Black
Discontinued

Snap-Fit, S-Video Connector, 110 Block, Black

Brand: Hubbell Premise Wiring

Catalog ID: SFSV110BK

Snap-Fit, S-Video Connector, 110 Block, Black

Transmits video information over a cable by dividing the signal into two separate signals (chrominance) for color and (luminance) for brightness. Applications include cable, satellite, DVD, camera, camcorder, projector, home theater, entertainment systems, security, and surveillance.

  • Snap-Fit
  • S-Video Connector
  • 110 Block
  • Black

Standard Product

General

Application

Snap-Fit S-Video

Catalog Number

SFSV110BK

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Style

Super S-Video Connector

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620844060

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25