HUBBELL CANADA
SNAP-FIT, Yellow RCA Solder Aluminum Housing, MS90
Image of SFRCYAL SNAP-FIT, Yellow RCA Solder Aluminum Housing, MS90
Image of SFRCYAL SNAP-FIT, Yellow RCA Solder Aluminum Housing, MS90
Discontinued

SNAP-FIT, Yellow RCA Solder Aluminum Housing, MS90

Brand: Hubbell Premise Wiring

Catalog ID: SFRCYAL

RCA Connector, Solder Termination, Yellow Insulator, Almond Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCYAL

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Yellow Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620287607

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25