HUBBELL CANADA
Image of HBLBL300I Snap-In Faceplate, Blank, Ivory, MS90
Image of HBLBL300I Snap-In Faceplate, Blank, Ivory, MS90
Discontinued

Snap-In Faceplate, Blank, Ivory, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBL300I

MULTI-CONNECT Face Plate, Snap-In, Blank

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLBL300I

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Blank

UPC

783585807317

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Outlets

Blank

Logistics

Carton Quantity

10