




Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAPGFTW82I
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
SNAPConnect, résistant aux intempéries et inviolable, technologie d'autotest AUTOGUARD, détection active en boucle fermée
Application
Catalog Number
SNAPGFTW82I
Color
Environmental Conditions
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Size
4.12 in x 1.75 in x 1.48 in
Specifications
Type
UPC
783585746234
Dimensions
1.48 in x 1.75 in x 4.12 in
Height
4.12 in
Length
1.48 in
Size
4.12 in x 1.75 in x 1.48 in
Width
1.75 in
Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875 W
Wire Size
SNAPConnect®
Environmental Conditions
Industry Standard(s)
UL 943 and Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10