HUBBELL CANADA
Image of SNAPSP2NA SNAPConnect® Single-Pole Electrical Connector, Clear, 20A
Image of SNAPSP2NA SNAPConnect® Single-Pole Electrical Connector, Clear, 20A
play
SNAPConnect Devices
Image of SNAPSP2NA SNAPConnect® Single-Pole Electrical Connector, Clear, 20A

SNAPConnect® Single-Pole Electrical Connector, Clear, 20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAPSP2NA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Single Pole Connector, Stranded Wire, 15/20A

  • Clear terminal housing
  • No exposed live parts
  • Fully insulated

General

Application

Accessories

Catalog Number

SNAPSP2NA

Color

EU RoHS Indicator

Item Type

SNAPConnect® Switch Pigtailed Connector

Series

SNAPConnect® Series

Style

For Single Pole General Purpose and Illuminated

Type

UPC

783585189949

Dimensions

Dimensions

6.5 in x 1.39 in x 0.84 in

Height

0.84 in

Length

6.5 in

Weight

0.047 lb

Width

1.39 in

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

10000