HUBBELL CANADA
SNAPConnect,Hospital Grade,GFCI,Brown,Weather Resistant,15A
Image of GFTWRST82SNAP SNAPConnect,Hospital Grade,GFCI,Brown,Weather Resistant,15A
Image of GFTWRST82SNAP SNAPConnect,Hospital Grade,GFCI,Brown,Weather Resistant,15A
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
Discontinued

SNAPConnect,Hospital Grade,GFCI,Brown,Weather Resistant,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST82SNAP

Straight Blade Devices, SNAPConnect® Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect®, Weather and Tamper-Resistant, Style Line, AUTOGUARD, Self test GFCI receptacle

General

Application

Catalog Number

GFTWRST82SNAP

Color

Environmental Conditions

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

Self test GFCI receptacle

Material

Nylon

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585486420

Dimensions

Dimensions

3.28 in x 1.77 in x 1.47 in

Height

1.47 in

Length

3.28 in

Width

1.77 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Logistics

Carton Quantity

10