HUBBELL CANADA
Image of SP10BG25 SP10BG25, Vinyl Splice For 12 - 10 AWG

SP10BG25, Vinyl Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: SP10BG25

Vinyl Splice For 12 - 10 AWG.

SP10BG25.

  • Splices are constructed of pure electrolytic copper
  • Long butted seam with deep V groove inner serrations for optimum conductivity, reliability, and holding power after crimping
  • Designed for joining two wires securely
  • Provides maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105? C maximum

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

SP10BG25

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Polyvinylchloride

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Temperature Rating

105° C

Trade Name

VINYLINK™

Type

SP

UPC

781810486276

UPC 14 Digit GTIN

00781810486276

Dimensions

Dimension - Diameter Max Size inch

0.26 in

Dimension - Length Overall inch

1.23 in

Dimension - Strip Length inch

21/64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 - 10 AWG

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

5

Pallet Quantity

12000