




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GF15SPLA
Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.
Catalog Number
GF15SPLA
Color
Light Almond
Series
Heavy Duty
Specifications
Style
Combination Switch
Type
Tamper-Resistant
UPC
883778931147
Depth
1.48 in
Dimensions
4.12 in x 1.75 in x 4.12 in
Height
4.12 in
Length
4.12 in
Weight
0.4 lb
Width
1.75 in
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
1320