




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02203053
Split Mesh Rod Closing
Application
Single Eye
Catalog Number
02203053
Color
Metallic
Construction
Woven
EU RoHS Indicator
Item Type
Support Grips
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
UPC
783585303345
Display Size
Standard Sized
Cable Size
1.00"-1.24"
EU RoHS Indicator