HUBBELL CANADA
Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Image of 02203050 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Image of 02203050 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Image of 02203050 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Image of 02203050 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Image of 02203050 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"
Discontinued

Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .63"-.74"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02203050

Standard Duty Support Grip, .63-.74", Rod Closing, Bronze

Split Mesh Rod Closing

General

Application

Single Eye

Catalog Number

02203050

Color

Metallic

Construction

Woven

EU RoHS Indicator

Item Type

Support Grips

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585303321

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.63"-.74"

Certifications And Compliance

EU RoHS Indicator