HUBBELL CANADA
Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"
Image of 02203051 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"
Image of 02203051 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"
Image of 02203051 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"
Image of 02203051 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"
Image of 02203051 Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"

Split Mesh Single Eye Support Grip, Tin-Coated Bronze, .75"-.99"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02203051

Standard Duty Support Grip, .75-.99", Rod Closing, Bronze

Split Mesh Rod Closing

General

Application

Single Eye

Catalog Number

02203051

Color

Metallic

Construction

Woven

EU RoHS Indicator

Item Type

Support Grips

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585303338

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.75"-.99"

Certifications And Compliance

EU RoHS Indicator