HUBBELL CANADA
Spring Loaded weatherproof cover, Duplex (outlet, inlet)
Image of HBLMFPC Spring Loaded weatherproof cover, Duplex (outlet, inlet)

Spring Loaded weatherproof cover, Duplex (outlet, inlet)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMFPC

Spring Loaded weatherproof cover, Duplex (outlet, inlet)

  • Spring Loaded weatherproof cover
  • Duplex (outlet
  • inlet)

General

Catalog Number

HBLMFPC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Polycarbonate

Style

For Insul-lock plus

Type

Cover

UPC

783585788647

Dimensions

Dimensions

1.01 in x 2.64 in x 1.96 in

Height

1.96 in

Length

1.01 in

Width

2.64 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50