

Brand: CHANCE Utility
Catalog ID: C2050186
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050186
Coating
Galvanized, ASTM A-153
Material
Steel
Size
3/16 in x 15/64 in
Type
Lockwasher
UPC
096359013495
Bolt Size
5/8 in
Dimension - Hole Size inch
11/16 in
Dimensions
1.000 in x 1.000 in x 1.000 in
Distance From Pole
N/A
Height
1 in
Length
1 in
Size
3/16 in x 15/64 in
Weight
0.07 lb
Width
1 in
Pallet Quantity
32000