HUBBELL CANADA
Image of 721711 Square Box 4.688X2.125 In. 1, 721711
Image of 721711 Square Box 4.688X2.125 In. 1, 721711
play
3D View
Image of 721711 Square Box 4.688X2.125 In. 1, 721711

Square Box 4.688X2.125 In. 1, 721711

Brand: TradeSelect

Catalog ID: 721711

SQUARE BOX 4.688X2.125IN 1

General

Application

Boxes are installed in ceiling or wall junctions or stove & dryer receptacles. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

721711

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 8 x 1 in, 2 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1in

Knockouts - Side

4 x 1in

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Size

4-11/16 in

Type

Square Box, Box

UPC

626463003473

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1in

Knockouts - Side

4 x 1in

Raised Ground

Yes

Size

4-11/16 in

Weight

0.82 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

2 x 1/2 in, 8 x 1 in, 2 x ½-3/4 in Comb ination

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

30

Pallet Quantity

1080