HUBBELL CANADA
SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG
Image of 508755 SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG
Image of 508755 SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG
Image of 508755 SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG

SQUARE HEAD LAG SCREW, 1/2in FETTER THREAD x 5in LONG

Brand: CHANCE Utility

Catalog ID: 508755

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153

General

Catalog Number

508755

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072263

Dimensions

Diameter

0.5 in

Dimensions

13.000 in x 0.500 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

13 in

Length Threaded Area

3

Weight

0.27 lb

Width

0.5 in

Logistics

Pallet Quantity

8000