HUBBELL CANADA
SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 4in LONG
Image of 508744 SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 4in LONG

SQUARE HEAD LAG SCREW, 3/8in FETTER THREAD x 4in LONG

Brand: CHANCE Utility

Catalog ID: 508744

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 3"
  • Galvanized per ASTM A-153

General

Catalog Number

508744

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Fetter Drive with Pilot Point

Type

Screws

UPC

096359072225

Dimensions

Diameter

0.38 in

Dimensions

4.00 in x 0.5625 in x 0.5625 in

Distance From Pole

N/A

Height

0.5625 in

Length

4 in

Length Threaded Area

2.5

Weight

0.11 lb

Width

0.5625 in

Logistics

Pallet Quantity

15000