HUBBELL CANADA
Image of SSC Series SSC Series Solar String Combiner Box

SSC Series Solar String Combiner Box

Brand: Killark

Catalog ID: SSC Series

SSC Series Solar String Combiner Box

  • Lab tested under full load with fuses installed
  • Up to 22-String Input from Solar Panels
  • Up to 50A Fuse Rating (using up to 80A Finger-Safe Fuse Holder)
  • MC4 Quick Connect Connectors (Panel Mount or WhipMount) available to provide faster installation than hard wiring
  • Multiple snap latches provide secure latching with lockingfeature
  • Gasketed flange O-ring to seal out moisture
  • Interlocked rotary handle style operating mechanism withlockout provision as standard
  • Adjustable mounting lugs allow for multiple mountingconfigurations (mounting bracket available as optionalselection)
  • Surge Protective Device (SPD) offered as optional protection
  • Breather Vent / Drain offered as optional weather protection
  • Optional safety shield covers all live components
  • Bottom Cable Gland location for VE+/VE- output feed topower inverter

Killark Solar String Combiner enclosures incorporate industry leading safety and design features, providing a superior solution for utility-level solar applications.

General

Catalog Number

SSC Series

Cover Type

Interlocking

EU RoHS Indicator

Contact Manufacturer

Material

FRP (Fiberglass Reinforced Polyester)

Electrical Ratings

Amperage Rating

  • 400 A
  • 500 A
  • 600 A

Certifications And Compliance

Certification

cETLus 5030724

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL 1741
  • CSA C22.2 No 290

Nema Rating

3, 4, 4X

Operational

Temperature Range

-40°C to 50°C