HUBBELL CANADA
Image of PSC2080426 STACKABLE SPACER

STACKABLE SPACER

Brand: CHANCE Utility

Catalog ID: PSC2080426

Stackable spacer used to create 1/2" incrementally increasing space between messenger strand and aerial cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Multiplie spacers interlock to create desired spacing when stacked
  • Each spacer increases height by 1/2" incrementally
  • Spacers are 2" in length
  • Material is black UV resistant plastic

General

Catalog Number

PSC2080426

Material

Plastic

UPC

096359643883

Dimensions

Weight

0.02 lb

Width

0.5 in

Logistics

Carton Quantity

1800

Pallet Quantity

21600