HUBBELL CANADA
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 60in
Image of CBAB5860 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 60in
Image of CBAB5860 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 60in

STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 60in

Brand: CHANCE Utility

Catalog ID: CBAB5860

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 60" of 1-1/4" stainless steel banding and one CBAB58 adjustable buckle

General

Bandwidth

1-1/4 in

Catalog Number

CBAB5860

Material

Stainless Steel

Product Type

Band & Buckle

Type

Banding Components

UPC

096359528609

Dimensions

Distance From Pole

N/A

Length

60 in

Thickness

0.044 in

Weight

2.39 lb

Width

1.25 in

Operational

Bandwidth

1-1/4 in

Logistics

Carton Quantity

12