HUBBELL CANADA
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 72in
Image of CBAB3872 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 72in
Image of CBAB3872 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 72in

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 72in

Brand: CHANCE Utility

Catalog ID: CBAB3872

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 72" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

General

Bandwidth

3/4 in

Catalog Number

CBAB3872

Material

Stainless Steel

Product Type

Band & Buckle

Type

Banding Components

UPC

096359614180

Dimensions

Distance From Pole

N/A

Length

72 in

Thickness

0.03 in

Weight

2 lb

Width

0.75 in

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

1