HUBBELL CANADA
Stainless Steel Circular Butting Twin U Die, Index 490
Image of U490 Stainless Steel Circular Butting Twin U Die, Index 490
Image of U490 Stainless Steel Circular Butting Twin U Die, Index 490

Stainless Steel Circular Butting Twin U Die, Index 490

Brand: Burndy

Catalog ID: U490

Butting U Die, Index 490.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 490

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U490

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

490

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007457

UPC 14 Digit GTIN

00781810007457

Dimensions

Weight

0.37 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only