HUBBELL CANADA
Stainless Steel Hexagonal Butting Twin U Die, Index U240
Image of U240AUS Stainless Steel Hexagonal Butting Twin U Die, Index U240

Stainless Steel Hexagonal Butting Twin U Die, Index U240

Brand: Burndy

Catalog ID: U240AUS

Hexagonal Butting U Die, Index U240.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index U240

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U240AUS

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

U240

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810104330

UPC 14 Digit GTIN

00781810104330

Dimensions

Weight

0.47 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only