HUBBELL CANADA
Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25
Image of P40RT Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25
Image of P40RT Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25

Stainless Steel Holding P Die, 800 kcmil, Orange, Index 25

Brand: Burndy

Catalog ID: P40RT

Holding P Die, 800 kcmil, Orange, Index 25.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Orange
  • Die Index 25

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P40RT

Color Code

Orange

Crimp Force Capacity

15 ton

Die Index

25

Die Type

P Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

15-Ton

Type

Die

UPC

781810627235

UPC 14 Digit GTIN

00781810627235

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.8 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only