HUBBELL CANADA
Stainless Steel Radial Non-Butting Twin U Die, Orange, Index 997
Image of U997 Stainless Steel Radial Non-Butting Twin U Die, Orange, Index 997

Stainless Steel Radial Non-Butting Twin U Die, Orange, Index 997

Brand: Burndy

Catalog ID: U997

Non-Butting U Die, Orange, Index 997.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Orange
  • Die Index 997

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U997

Color Code

Orange

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

997

Die Type

U Die

EU RoHS Indicator

Yes

Material

Stainless Steel

Type

Die

UPC

781810627686

UPC 14 Digit GTIN

00781810627686

Dimensions

Dimension - Width inch

1.38

Dimension - Width mm

35

Weight

0.39 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only