HUBBELL CANADA
Stainless Steel Twin S Die, 795 kcmil (37, 61) AAC, Index 342
Image of S342 Stainless Steel Twin S Die, 795 kcmil (37, 61) AAC, Index 342
Image of S342 Stainless Steel Twin S Die, 795 kcmil (37, 61) AAC, Index 342

Stainless Steel Twin S Die, 795 kcmil (37, 61) AAC, Index 342

Brand: Burndy

Catalog ID: S342

S Die, 795 kcmil (37, 61) AAC, Index 342.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 342

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S342

Crimp Force Capacity

15 ton

Die Index

342

Die Type

S Die

Material

Stainless Steel

Product Type

15-Ton

Type

Die

UPC

781810006498

UPC 14 Digit GTIN

00781810006498

Dimensions

Weight

1.87 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only