HUBBELL CANADA
Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352
Image of S352 Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352

Stainless Steel Twin S Die, 954 kcmil (37, 61) AAC, Index 352

Brand: Burndy

Catalog ID: S352

S Die, 954 kcmil (37, 61) AAC, Index 352.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 452

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S352

Crimp Force Capacity

15 ton

Die Index

352

Die Type

S Die

Material

Stainless Steel

Type

Die

UPC

781810006504

UPC 14 Digit GTIN

00781810006504

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.64 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only