HUBBELL CANADA
Image of U169 Stainless Steel U Die, Index 169
Image of U169 Stainless Steel U Die, Index 169

Stainless Steel U Die, Index 169

Brand: Burndy

Catalog ID: U169

U Die, Index 169.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 169

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U169

Crimp Force Capacity

12 ton

Die Index

169

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627624

UPC 14 Digit GTIN

00781810627624

Dimensions

Weight

0.36 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only